IESNA:LM-63-2002
[TEST]P951438
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5C-830-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 80 CRI, 3000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]34623
TILT=NONE
130 -1 1 37 22 1 1 1.5 1 0
1 1 249.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
4062.4 5086.4 6012.2 6728.9 7313.3 7643.9 7799.4 7854.8 8135.4 8735.9
9727.8 10980.7 12213.9 13198.6 14060.1 14846.4 15343.3 15470.2 15164.6 14390.7
12828.7 10128.2 8360.6 7002.3 5545.7 3901.5 2564.7 1797.9 1403 1211.7
1099.1 924 782.8 271.7 132.3 21.4 0
4062.4 5122.2 6056.9 6786.1 7322.2 7685.1 7870.9 7922.8 8155.1 8696.6
9613.5 10841.3 12051.2 13069.9 13940.3 14726.7 15316.5 15529.2 15334.4 14678.4
13373.8 10878.8 8698.4 7304.4 5865.7 4253.6 2797 1887.3 1447.6 1254.6
1109.9 938.3 790 336 141.2 26.8 0
4062.4 5077.5 5994.3 6730.7 7304.4 7720.8 7951.3 8049.6 8231.9 8718.1
9499.1 10589.3 11751 12775.1 13602.5 14263.8 14884 15186 15109.2 14585.5
13536.4 11822.5 9424 7751.2 6323.2 4761.2 3179.5 2112.5 1562 1297.5
1145.6 997.3 854.3 652.3 332.4 39.3 0
4062.4 5077.5 5967.5 6702.1 7315.1 7785.1 8099.7 8264.1 8435.7 8811
9391.8 10237.2 11241.6 12204.9 12980.6 13616.8 14151.2 14583.7 14699.9 14528.3
13897.4 12726.8 11082.6 9136.3 7304.4 5676.2 3969.4 2541.4 1733.6 1319
1138.5 988.3 843.6 672 471.8 184.1 0
4062.4 4927.4 5790.6 6544.8 7191.8 7763.7 8219.4 8521.5 8714.5 9011.2
9493.7 10113.9 10916.3 11733.1 12467.7 13100.3 13615.1 14072.6 14397.9 14485.4
14312.1 13779.5 12746.5 11184.4 9359.7 7495.6 5585.1 3681.7 2312.7 1551.3
1183.1 1050.9 913.3 697 470 146.6 0
4062.4 4848.7 5628 6362.5 7041.7 7670.8 8242.7 8694.8 9002.2 9290
9651 10169.3 10769.8 11482.9 12201.4 12916.2 13523.9 13999.3 14358.5 14655.2
14885.8 14808.9 14485.4 13750.9 12482 10837.7 8723.4 6689.6 4498.4 2777.3
1801.5 1231.4 891.8 539.7 271.7 71.5 0
4062.4 4698.6 5376 6067.6 6739.6 7399.1 8035.3 8601.9 9071.9 9449
9831.5 10249.7 10709 11280.9 11936.8 12680.3 13445.3 14183.4 14837.5 15413
15936.7 16512.1 16771.3 16932.1 16896.4 16167.2 14775 12557 9622.4 6518
3762.1 1953.4 997.3 575.5 280.6 96.5 0
4062.4 4584.2 5127.5 5720.9 6335.7 6916.5 7540.3 8146.2 8728.8 9243.5
9758.2 10235.4 10667.9 11134.4 11624.1 12149.5 12759 13448.8 14203 15003.7
15877.7 17132.3 18145.7 18764 19468.2 19977.6 20043.7 19359.2 17579.1 14698.1
10709 6911.2 3522.6 1436.9 512.9 100.1 0
4062.4 4378.7 4761.2 5204.4 5690.5 6205.2 6728.9 7247.2 7760.1 8287.3
8839.6 9350.7 9906.6 10487.4 11091.5 11697.4 12369.4 13123.6 13958.2 14903.6
16008.1 17682.8 19344.9 20483.3 21936.4 23646.7 25476.8 26697.5 26436.6 23979.1
18919.5 12265.7 5202.6 1588.8 500.4 103.7 0
4062.4 4342.9 4723.6 5131.1 5590.4 6076.6 6573.4 7068.5 7558.2 8055
8544.7 9052.3 9588.4 10169.3 10769.8 11393.5 12087 12853.7 13711.6 14689.2
15791.9 17564.8 19239.4 20472.6 22025.7 23889.8 25887.9 27160.4 26919.1 24306.2
18806.9 11500.8 4407.3 1217.1 393.2 89.4 0
4062.4 4207.1 4403.7 4668.2 4988.1 5336.6 5688.7 6058.7 6441.1 6827.2
7216.8 7618.9 8024.6 8453.6 8914.7 9402.6 9938.7 10546.4 11279.2 12115.6
13134.3 14753.5 15981.3 17193.1 18671.1 20449.4 22118.6 22842.5 22086.5 19203.7
14176.2 7890.6 2275.1 477.2 159.1 35.7 0
4062.4 4107 4217.8 4376.9 4596.7 4834.4 5093.6 5359.9 5629.7 5917.5
6198.1 6468 6746.8 7023.8 7316.9 7626.1 7951.3 8346.3 8803.9 9397.2
10255.1 11320.3 12045.9 12857.3 13827.7 14885.8 15607.8 15355.8 14094 11727.7
8469.6 4334 1413.7 421.8 144.8 34 0
4062.4 4017.7 4033.8 4107 4226.8 4350.1 4512.7 4673.6 4832.6 4998.9
5143.6 5274.1 5383.1 5483.2 5552.9 5597.6 5642.3 5672.6 5722.7 5838.9
6117.7 6282.1 6312.5 6373.2 6468 6553.7 6319.6 5577.9 4519.9 3349.3
2276.9 1290.4 647 273.4 132.3 46.5 0
4062.4 3830 3692.4 3620.9 3613.8 3642.4 3690.6 3744.2 3781.8 3805
3803.2 3758.5 3688.8 3590.5 3460.1 3301 3109.8 2911.4 2729.1 2559.3
2384.2 2228.7 2098.2 1991 1898 1803.3 1685.3 1526.3 1306.5 1011.6
736.3 541.5 375.3 241.3 137.6 39.3 0
4062.4 3656.7 3404.7 3293.8 3267 3290.3 3340.3 3393.9 3420.7 3413.6
3376.1 3309.9 3213.4 3093.7 2954.3 2811.3 2663 2514.6 2368.1 2207.2
2044.6 1898 1790.8 1726.5 1701.4 1705 1701.4 1651.4 1528.1 1322.5
1006.2 693.4 486.1 319.9 159.1 35.7 0
4062.4 3520.8 3217 3097.3 3102.6 3170.5 3245.6 3293.8 3297.4 3265.3
3202.7 3113.3 3007.9 2886.4 2757.7 2630.8 2496.7 2355.6 2210.8 2076.8
1974.9 1887.3 1828.3 1790.8 1758.6 1721.1 1662.1 1601.4 1526.3 1406.5
1224.2 961.5 630.9 348.5 166.2 35.7 0
4062.4 3390.4 3077.6 2997.2 3047.2 3140.1 3213.4 3249.2 3234.9 3179.5
3093.7 2991.8 2873.9 2757.7 2634.4 2514.6 2432.4 2334.1 2210.8 2112.5
2046.4 1958.8 1821.2 1712.2 1640.7 1571 1499.5 1428 1363.6 1304.7
1235 1122.4 918.6 704.2 412.8 100.1 0
4062.4 3317.1 3004.3 2959.6 3045.4 3134.8 3208.1 3229.5 3195.6 3108
3002.5 2882.8 2754.1 2639.7 2541.4 2486 2419.9 2352 2285.9 2139.3
2008.8 1905.2 1801.5 1705 1604.9 1517.4 1431.6 1352.9 1270.7 1176
1083.1 999.1 875.7 756 529 205.5 0
4062.4 3254.5 2957.9 2952.5 3047.2 3133 3197.3 3204.5 3152.7 3057.9
2938.2 2805.9 2688 2579 2505.7 2443.1 2362.7 2253.7 2157.2 2041
1951.6 1851.6 1753.3 1663.9 1588.8 1512 1429.8 1345.8 1247.5 1138.5
1018.7 913.3 777.4 588 389.6 162.6 0
4062.4 3218.8 2934.6 2950.7 3054.4 3138.4 3195.6 3184.8 3118.7 3006.1
2866.7 2736.2 2625.4 2541.4 2502.1 2407.4 2260.8 2091 2023.1 1965.9
1864.1 1785.4 1717.5 1617.4 1542.4 1483.4 1406.5 1315.4 1206.4 1086.6
956.2 899 773.9 505.8 368.2 225.2 0
4062.4 3211.6 2920.3 2952.5 3056.1 3141.9 3193.8 3179.5 3099 2972.1
2831 2702.3 2593.3 2541.4 2480.7 2360.9 2146.5 2005.3 1969.5 1899.8
1810.5 1713.9 1622.8 1553.1 1510.2 1472.7 1403 1317.2 1213.5 1093.8
966.9 999.1 797.1 532.6 405.7 150.1 0
4062.4 3211.6 2918.5 2957.9 3057.9 3143.7 3192 3184.8 3106.2 2973.9
2831 2700.5 2591.5 2543.2 2475.3 2353.8 2130.4 2007 1978.5 1898
1805.1 1699.6 1624.6 1531.6 1519.1 1472.7 1401.2 1317.2 1220.7 1092
970.5 984.8 684.5 550.5 400.3 144.8 0
